Fastening set for Angle Bracket
Technical Data
Scope of Delivery
1 profile bar 6 St M6, bright zinc-plated
4 Button-Head Screws ISO 7380-M6x16, St, bright zinc-plated
4 washers DIN 1441-C 7-12, St, bright zinc-plated
Properties
| Article number | 0.0.713.75 | 
|---|---|
| Torque | M = 10 Nm | 
| Line | line 6 | 
| ESD-safe | No | 
| Weight | m = 55 g | 
| Delivery unit | 1 set | 
Description
Two fastening sets are needed when joining two profiles.
Variants
Sort by
| Seria: 8 | Materiał: Stal (nierdzewna) | Długość gwintu: 21 | Gwint: M12 | Typ rowka: 8 mm | |
| Seria: 6 | Materiał: Stal (ocynk.) | Długość gwintu: 16 | Gwint: M6 | Typ rowka: 6 mm | |
| Seria: 8 | Materiał: Stal (ocynk.) | Długość gwintu: 20 | Gwint: M8 | Typ rowka: 8 mm | |
| Seria: 10 | Materiał: Stal (ocynk.) | Długość gwintu: 25 | Gwint: M10 | Typ rowka: 10 mm | |
| Seria: 12 | Materiał: Stal (ocynk.) | Długość gwintu: 30 | Gwint: M12 | Typ rowka: 12 mm | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23050703
eCl@ss 11.0
 23050703
eCl@ss 6.0.1
 23300290
eCl@ss 7.1
 23050703
eCl@ss 4.0
 23050703
eCl@ss 4.1
 23050703
eCl@ss 5.0
 23050703
eCl@ss 5.1
 23050703
UNSPSC 9.0
 31162503
UNSPSC 7.0
 31162503
Customs tariff number
 73269098





