Technical Data
Properties
| Article number | 0.0.619.13 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 3 g |
| Delivery unit | 1 pce. |
| Material | St, stainless |
Description
The Axle is available in two lengths – 29 mm for all Castors D30-23, D30/2-23 and Rollers D11, and 69 mm for all Rollers D30-63.
Variants
Sort by
| Longueur: 29 | |
| Longueur: 69 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73182900

