Technical Data
Scope of Delivery
Sheet-metal housing, bright zinc-plated, black
Wheel axle with ball bearing,
Anti-torsion block,
Dust shield,
Tyres TPE, 80 Sh A, grey
Properties
| Article number | 0.0.420.12 | 
|---|---|
| Line | line 10 | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 260 g | 
| Delivery unit | 1 pce. | 
| Load-carrying capacity | 60 kg/Castor | 
Description
As swivel castors or swivel castors with double brake, the castors are attached via the end face in the core boring of a profile or via a base plate. The D75 fixed castor has a narrow screw-on plate with an anti-torsion block. This allows it to be mounted in the groove of a profile.
The anti-torsion block of this roller is designed for the width of groove 8. It does not fit into narrower system grooves or into base plates.
Variants
Sort by
| Tragfähigkeit (Rolle): 60 kg | Rollendurchmesser: 75 mm | ESD-sicher: X | |
| Tragfähigkeit (Rolle): 60 kg | Rollendurchmesser: 75 mm | ESD-sicher: ✓ | |
| Tragfähigkeit (Rolle): 80 kg | Rollendurchmesser: 100 mm | ESD-sicher: X | |
| Tragfähigkeit (Rolle): 80 kg | Rollendurchmesser: 100 mm | ESD-sicher: ✓ | |
| Tragfähigkeit (Rolle): 100 kg | Rollendurchmesser: 125 mm | ESD-sicher: X | |
| Tragfähigkeit (Rolle): 100 kg | Rollendurchmesser: 125 mm | ESD-sicher: ✓ | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23370590
eCl@ss 4.0
 22041431
eCl@ss 4.1
 22041431
eCl@ss 5.0
 23250319
eCl@ss 5.1
 23250319
UNSPSC 9.0
 31162701
eCl@ss 6.0.1
 23370202
eCl@ss 7.1
 23370590
eCl@ss 11.0
 23370590
UNSPSC 7.0
 31162701
Customs tariff number
 83022000





