Proximity Switch


Selected variant
Proximity Switch M8 (0.0.337.14)
Proximity Switch M8
0.0.337.14
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Inductive Proximity Switch, positive switching,
suitable for installation in thread M8x1
Voltage = 10...30 V DC
Max. switching current = 200 mA
Sensing range = 1.5 mm
LED control display
Connecting cable, black l = 3 m; d = 3.5 mm

Properties

Article number0.0.337.14
Lineline 8
ESD-safeNo
Weightm = 54 g
Delivery unit1 pce.
MaterialSt, stainless

Description

Proximity Switch M8 is a versatile device for limiting the terminal position or for reference on Linear Units with timing-belt drives. It is available with a permanent or plug-in connecting cable.
The Proximity-Switch Cam is used to mark the terminal position and/or the reference point of the unit on the Timing Belt.

Assembly Instructions

Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams do not run through the Timing-Belt Reverse Units.
Possible arrangement of Proximity Switches 8 and Proximity-Switch Cams 8:
The Proximity-Switch Cams run through the Timing-Belt Reverse Units.
Particularly suitable when used with the drive end Timing Belt Reverse Unit for simplifying cable routing between the drive unit, Proximity Switch and motor control unit.

Variants

Sort by

Schaltverhalten:  ÖffnerKompatibilität:  Nut 8Steckbar:  X
Schaltverhalten:  SchließerKompatibilität:  Nut 8Steckbar:  X
Schaltverhalten:  ÖffnerKompatibilität:  KLE 5/ KLE 6/ KGT 6 60/ GSF 6 60Steckbar:  X
Schaltverhalten:  SchließerKompatibilität:  KLE 5/ KLE 6/ KGT 6 60/ GSF 6 60Steckbar:  X
Schaltverhalten:  ÖffnerKompatibilität:  KLESteckbar:  X
Schaltverhalten:  SchließerKompatibilität:  KLESteckbar:  X
Schaltverhalten:  SchließerKompatibilität:  ZahnriemenumlenkungSteckbar: 
Schaltverhalten:  SchließerKompatibilität:  ZahnriemenumlenkungSteckbar:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
UNSPSC 9.0
39121509
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
UNSPSC 7.0
39121509
eCl@ss 6.0.1
23309213
Customs tariff number
85365080