Base Cart MiR, Fastening Set for Castor D100 swivel, heavy-duty
0.0.726.65
Technical Data
Scope of Delivery
4 Hexagon Socket Head Cap Screws DIN 912 M12x55, St, bright zinc-plated
4 washers ISO 7089-12-200 HV, St, bright zinc-plated
4 hexagon nuts DIN 934-M12-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.726.65 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 348 g |
| Delivery unit | 1 set |
Description
The castors are fastened to the flanks of two Profiles 8 40x40. The Fastening Set is compatible with Castors D100 swivel, heavy duty (0.0.722.85) and Castors D100 swivel with double-brake, heavy-duty (0.0.723.23).
Note: item recommends limiting the use of the Base Cart MiR, Fastening Set for Castor D100, heavy-duty to the application described.
Downloads
CAD Data
"Base Cart MiR, Fastening Set for Castor D100 swivel, heavy-duty" is a product-set and contains the same article 4 times. The representation in the CAD data therefore differs from the actual BOM content.
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
73181568
