Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.45
Technical Data
Properties
| Article number | 0.0.654.45 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Cross-sectional area | A = 3.3 cm2 |
| Weight | m = 0.46 kg/m |
| Delivery unit | cut-off max. 2000 mm |
| Material | PVC |
| Colour | grey similar to RAL 7042 |
Description
item Multi-Purpose Pliers (0.0.265.63) are all that is needed to cut the profile to size.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
Customs tariff number
39162000


