Crimping Die Set D3/D2

0.0.723.22


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 crimping dies D3/D2, St

Properties

Article number0.0.723.22
LineLine D30
ESD-safeYes
Weightm = 48 g
Delivery unit1 set

Description

Crimping Die Set D3/D2 is a set of inserts for the Klauke EK 50 ML electromechanical crimp tool and is used to crimp D3 or D2 ferrules onto cables or Bowden cables.
The compact, battery-powered tool safely and conveniently crimps cable ends, even in very restricted spaces.
Note: Please refer to the document in the download section that contains more detailed information about the crimp tool.
Before crimping a ferrule, ensure you form a cable loop that has sufficient excess cable at the end. The crimping insert is compatible with item Ferrules D2-7 (0.0.682.19) and D3-11 (0.0.682.18).

Assembly Instructions

Before Crimping Die Set D3/D2 can be used, the crimping die set already fitted to the EK 50 ML crimp tool from Klauke must first be removed. When the Crimping Die Set is fitted correctly, the larger aperture (D3) is on the inside.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21043890
eCl@ss 11.0
21043890
eCl@ss 4.0
21040301
eCl@ss 4.1
21040301
eCl@ss 5.0
21043290
eCl@ss 5.1
21043290
UNSPSC 7.0
27112104
UNSPSC 9.0
27112104
eCl@ss 6.0.1
21043890
eCl@ss 7.1
21043890
Customs tariff number
84879059