Double Profile Tube
Technical Data
Properties
Article number | 0.0.728.07 |
---|---|
Line | Line D30 |
Line | line 8 |
ESD-safe | Yes |
Cross-sectional area | A = 4.51 cm2 |
Moment of Inertia, x-axis | Ix = 15.15 cm4 |
Moment of Inertia, y-axis | Iy = 3.12 cm4 |
Weight | m = 1.22 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Colour | natural |
Resistance Moment, x-axis | Wx = 5.67 cm3 |
Resistance Moment, y-axis | Wy = 2.36 cm3 |
Description
This rigid double profile allows you to create wider spans between two vertical profiles while keeping deflection lower than when using two Profile Tubes that aren’t joined together. It also doesn’t take up any additional installation space in terms of depth.
The Double Profile Tube has one Line 8 groove and four profile flanks from the Lean Production Building Kit System. This makes it easier to construct hybrid applications with elements from both product lines.
For example, Label Profile D30 e (0.0.690.26) can be attached to the profile flank so that roller conveyors or storage places can be clearly identified. To ensure excellent readability, Fastening Profile D30 0-20° e ESD (0.0.691.79) ensures that labels are displayed at an angle of up to 20°.
When the web is parallel to the Profile Tube D30 to which the double profile is being fastened, use Fastener D30 T1. When the web is at a right angle to the Profile Tube D30, use Fastener D30 T2.
Assembly Instructions
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | zweite Baureihe: keine | |
Liefereinheit: Stück | Länge: 6000 | zweite Baureihe: keine | |
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | zweite Baureihe: 8 | |
Liefereinheit: Stück | Länge: 3000 | zweite Baureihe: 8 | |
Liefereinheit: Stück | Länge: 6000 | zweite Baureihe: 8 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100