Technical Data
Scope of Delivery
1 timing-belt drive, Al, natural
1 profile connection, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912 M5x14, St, bright zinc-plated
1 square nut DIN 562 M5, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M4x12, St, bright zinc-plated
1 screw cap M5, PE, black
Properties
| Article number | 0.0.711.36 |
|---|---|
| Line | line 5 |
| ESD-safe | No |
| Weight | m = 305 g |
| Delivery unit | 1 set |
Description
This shaft can be safely covered with Synchroniser Shaft Cover Set KLE 5 40x40 (0.0.717.72), Conduit Profile U 40x40 E and its matching Lid Profile.
Variants
Sort by
| Série: 5 | |
| Série: 6 | |
| Série: 8 |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23170210
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090



