item divider Machine Building Systems
Hinge Pin D8

Hinge Pin D8

8 8
51 116

Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Pin, St, stainless
Locking ring, St, bright zinc-plated
Grub screw DIN 916-M4x4, St, bright zinc-plated

Properties

Article number 0.0.483.62
Line line 8
ESD ESD-safe = Yes
Weight m = 32 g
Delivery unit 1 set

Description

The required hinge can be assembled easily from the following sets:
a = Hinge Leaf 8 40x40
b = Hinge Pin D8x51
Various Hinge Leaves and Hinge Pins can be combined to construct hinge strips.
For example: Constructing a hinge strip with Hinge Leaves 8 80x40.
The required hinge can be assembled easily from the following sets:
b = Hinge Pin D8x51
c = Hinge Pin D8x76
d = Hinge Leaf 8 80x40

Variants

Sort by

Pin length:  51
Pin length:  76
Pin length:  116

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
UNSPSC 9.0
31162403
eCl@ss 4.0
22041403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
73181568