item divider Machine Building Systems
Panel Clamp 8

Panel Clamp 8

0.0.388.91

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 housing halves, PA-GF, black
Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
Hexagon Nut DIN 934 M6-I8I, St, bright zinc-plated
2 spacer washers, NBR, black

Properties

Article number 0.0.388.91
Line line 8
ESD-safe No
Weight m = 56 g
Force max Fmax. = 100 N
Delivery unit 1 set

Description

For securing panel elements to Profiles 8 without the need for additional machining. Tightening the clamping screw fixes the Panel Clamp to both the panel element and the profile.
Particularly suitable for attachment of unframed panels etc. Not suitable for mesh and corrugated mesh.
The panel elements of thickness 4 - 10 mm can be clamped in position by the asymmetrical spacer washers. Depending on the particular application, it may be necessary to invert the spacer washers in the housing.
Max. loading for each Panel Clamp without pinning.
Fmax = 100 N
Possible pinning position for securing the panel element against movement.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163102
UNSPSC 7.0
31163102
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 7.1
23240190
Customs tariff number
39269097