Technical Data
Scope of Delivery
2 housing components, die-cast zinc, white aluminium
2 inserts, PUR, transparent
Bolt D6x21.5, St, bright zinc-plated
Collar D6/D10, PUR, grey
T-Slot Nut V 8 St M6, bright zinc-plated
Button-Head Screw ISO 7380-M6x16, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 7984-M5x20, St, bright zinc-plated
2 square nuts similar to DIN 557-M5, St, bright zinc-plated
Properties
| Article number | 0.0.605.41 |
|---|---|
| Line | line X |
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 175 g |
| Force max | Fmax. = 100 N |
| Delivery unit | 1 set |
Description
Fitting the panel element securely using internal bolts is also an option.
The anti-torsion elements are also to be removed as appropriate for this purpose.
When using fastening bolts, through bores with a diameter of 11 mm also need to be cut.
Max. load for each Panel Clamp without a fastening bolt Fmax. = 100 N.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
79070000


