Panel Fixing Block 8 4mm Zn
0.0.726.08
Technical Data
Scope of Delivery
1 Panel Fixing Block 8 4mm, Zn, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x25, St, bright zinc-plated
Properties
Article number | 0.0.726.08 |
---|---|
Torque | M = 1.5 Nm |
Line | line 8 |
ESD-safe | No |
Weight | m = 43 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
79070000