Technical Data
Scope of Delivery
1 return unit 8 40 left
1 return unit 8 40 right
Properties
Article number | 0.0.702.96 |
---|---|
Torque | M = 10 Nm |
Line | line 8 |
Line | Conveyors |
Weight | m = 245 g |
Force max | Fmax. = 950 N |
Delivery unit | 1 set |
Status on delivery | Preassembled |
Description
The bearings pressed into the return pulleys make it possible to achieve a particularly streamlined configuration at the return end.
In the case of flat belt conveyors, the belt can also be precisely adjusted to run straight at the Return Unit Set by using Fine Adjuster Set 8 (0.0.715.05).
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
36121405
eCl@ss 4.1
36121405
eCl@ss 6.0.1
36129104
eCl@ss 7.1
36129104
eCl@ss 8.0
36129104
eCl@ss 11.0
36120491
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
Customs tariff number
84313900