item divider Machine Building Systems
Optional modules, Controller, C series

Optional modules, Controller, C series


Show all 4 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.668.20
ESD ESD-safe = No
Weight m = 72 g
Delivery unit 1 pce.

Description

Safety Module STO (Safe Torque Off) is an expansion add-on for item Controllers in the C series. It ensures that, when at rest, the Motor does not produce any effective torque. This means the system is shut down safely when, for example, the emergency shutdown button is pressed or a door is opened.
The Module is slotted into one of the expansion slots. All applicable safety standards are reliably met, including category 4/PLe to EN ISO 13849-1 and SILCL 3 to EN 62061.

Variants

Sort by

Function:  PROFIBUS
Function:  PROFINET
Function:  EtherCAT
Function:  Safety Module STO

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27069211
eCl@ss 4.0
27130702
eCl@ss 4.1
27130702
eCl@ss 5.1
27069290
UNSPSC 7.0
43201404
UNSPSC 9.0
43201404
eCl@ss 6.0.1
27069211
eCl@ss 7.1
27069211
eCl@ss 11.0
27143592
eCl@ss 5.0
27069290
Customs tariff number
85366990