Technical Data
Scope of Delivery
Angle Bracket, die-cast zinc, white aluminium
Cap, PA-GF, grey
T-Slot Nut V 8 St M6, bright zinc-plated
Button-Head Screw ISO 7380-M6x20, St, bright zinc-plated
Washer ISO 7089 - 6 - 200 HV, bright zinc-plated
Button-Head Screw ISO 7380-M6x16, St, bright zinc-plated
Washer 10.5x10.5x1.3, St, bright zinc-plated
Clamping element, die-cast zinc, white aluminium
Support, PUR, grey
Properties
| Article number | 0.0.496.01 |
|---|---|
| Line | line X |
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 198 g |
| Force max | Fmax. = 80 N |
| Delivery unit | 1 set |
Description
The load-carrying capacity of the shelf and the holding force indicated for the Support Arms must not be exceeded. The total load applies to the indicated distances between supports with an even distribution of weight!
The tightening torque for the tensioning screw must not exceed 3 Nm.
Support Arm X 6-8 is fastened in the groove in Profiles 8 using a screw connection with T-Slot Nut 8. When using Support Arm X 6-8 with Line 6 profiles, a T-Slot Nut 6 St M6 (0.0.419.40) with a Button-Head Screw M6x14 (0.0.417.26) is required.
The distance between two Support Arms should not exceed 500 mm.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
UNSPSC 9.0
56111902
eCl@ss 11.0
23240190
UNSPSC 7.0
56111902
eCl@ss 7.1
23240190
Customs tariff number
79070000


