Multi-Segment RGB LED Strip
Technical Data
Properties
| Article number | 0.0.720.87 | 
|---|---|
| Operating voltage | 12 V DC | 
| ESD-safe | No | 
| Weight | m = 235 g | 
| Ambient temperature (during operation) | -20 °C … +70 °C | 
| Protection class | IP 65 | 
| Lifetime | 50.000 h (L80/B10) | 
| LED power | 7,5 W/m | 
| Delivery unit | 1 pce., length 6000 mm | 
Description
The LED strip is controlled via custom parametrisation within the controller’s predefined operating modes.
Assembly Instructions
Variants
Sort by
| Longitud: 1 m | |
| Longitud: 2 m | |
| Longitud: 3 m | |
| Longitud: 6 m | 
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 7.1
 27110320
eCl@ss 8.0
 27110320
eCl@ss 11.0
 27110320
eCl@ss 6.0.1
 27110303
eCl@ss 5.0
 27110303
eCl@ss 4.0
 27110303
eCl@ss 4.1
 27110303
eCl@ss 5.1
 27110303
UNSPSC 9.0
 56111901
UNSPSC 7.0
 56111901
Customs tariff number
 85395100










