T-Slot Nut F
Technical Data
Properties
| Article number | 0.0.723.10 |
|---|---|
| Line | line 8 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Thread | M6 |
| Weight | m = 15 g |
| Force perm. | Fper. = 3 500 N |
| Delivery unit | 1 pce. |
| Material | St |
| Torque | M = 3 Nm |
Description
Made of bright zinc-plated steel, the T-Slot Nut can be rolled into place at any point in a Line 8 profile groove, where it will be held in position by the spring-mounted thrust piece.
The spacing of the threads ensures that two item Automatic Fasteners installed in a Profile 8 40x40 can be fastened to the T-Slot Nut.
Assembly Instructions
Variants
Sort by
| Serie: 6 | Modelo: Individual | Rosca: M4 | Ancho de tuerca: 10.6 | Largo de rosca: 7 | |
| Serie: 6 | Modelo: Individual | Rosca: M5 | Ancho de tuerca: 10.6 | Largo de rosca: 7 | |
| Serie: 6 | Modelo: Individual | Rosca: M6 | Ancho de tuerca: 10.6 | Largo de rosca: 7 | |
| Serie: 8 | Modelo: Individual | Rosca: M5 | Ancho de tuerca: 13.3 | Largo de rosca: 7.5 | |
| Serie: 8 | Modelo: Individual | Rosca: M6 | Ancho de tuerca: 13.3 | Largo de rosca: 7.5 | |
| Serie: 8 | Modelo: Individual | Rosca: M8 | Ancho de tuerca: 13.3 | Largo de rosca: 7.5 | |
| Serie: 8 | Modelo: Doble | Rosca: M6 | Ancho de tuerca: 13.4 | Largo de rosca: 7.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
UNSPSC 9.0
31161708
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
UNSPSC 7.0
31161708
eCl@ss 7.1
23110890
eCl@ss 11.0
23360290
Customs tariff number
73181900








