Technical Data
Technical note
Spring hook similar to DIN 5299
Properties
Article number | 0.0.619.68 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 25,4 g |
Force max | Fmax. = 100 N |
Delivery unit | 1 pce. |
Material | St, stainless |
Description
Variants
Sort by
Ausführung: D6 | |
Ausführung: D8 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 7.0
31162604
UNSPSC 9.0
31162604
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
73269098