Step Drill


Selected variant
Step Drill with tapered countersink, Universal Connection 12 (0.0.014.03)
Step Drill with tapered countersink, Universal Connection 12
0.0.014.03
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Taper shank: MT 3

Properties

Article number0.0.014.03
Lineline 12
ESD-safeNo
Weightm = 582 g
Delivery unit1 pce.
MaterialHigh-performance, high-speed steel

Variants

Sort by

Tecnica di collegamento:  Connettore universaleSerie:  12Serraggio:  MK 2Conicità: 
Tecnica di collegamento:  Connettore universaleSerie:  8Serraggio:  MK 2Conicità:  X
Tecnica di collegamento:  Connettore universaleSerie:  5Serraggio:  D12Conicità:  X
Tecnica di collegamento:  Connettore universaleSerie:  6Serraggio:  D13Conicità:  X
Tecnica di collegamento:  Connettore universaleSerie:  8Serraggio:  D13Conicità:  X
Tecnica di collegamento:  Connettore universaleSerie:  10Serraggio:  MK 2Conicità:  X
Tecnica di collegamento:  Profilato di bloccaggioSerie:  8Serraggio:  D15Conicità:  X
Tecnica di collegamento:  Profilato di bloccaggioSerie:  6Serraggio:  D11Conicità:  X
Tecnica di collegamento:  Connettore con taglio angolareSerie:  8Serraggio:  D13Conicità:  X
Tecnica di collegamento:  Connettore centraleSerie:  10Serraggio:  MK 2Conicità:  X

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
eCl@ss 4.0
21010101
eCl@ss 4.1
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
UNSPSC 9.0
27112801
eCl@ss 6.0.1
21180102
eCl@ss 11.0
21180123
UNSPSC 7.0
27112801
eCl@ss 7.1
21180107
Customs tariff number
82075060