Timing-Belt Reverse Unit KLE


Selected variant
Timing-Belt Reverse Unit KLE 5 40x40 (0.0.717.82)
Timing-Belt Reverse Unit KLE 5 40x40
0.0.717.82
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 timing-belt reverse unit, Al, natural
1 profile connection, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912 M5x14, St, bright zinc-plated
1 square nut DIN 562 M5, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M4x12, St, bright zinc-plated
1 screw cap M5, PE, black

Properties

Article number0.0.717.82
Lineline 5
ESD-safeNo
Weightm = 301 g
Delivery unit1 set

Description

The tension of the timing belt is set via two screws on the reverse unit of Linear Unit KLE 5 40x40 LR. They are spring mounted and alter the position of the reversing pulley. The tension of the timing belt is at its optimum when the screw heads are flush with the surface of the unit’s casing.
The roller elements of compact Linear Unit KLE 5 40x40 LR run inside the profile and are concealed by the timing belt. The linear axis is supplier ready to install and with the timing-belt reverse units already fitted.
The tension of the timing belt and the play on the carriage are easy to adjust. Timing Belt AT3 keeps everything running smoothly.

Variants

Sort by

Řada:  5
Řada:  6
Řada:  8

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.1
23170703
eCl@ss 5.0
23301101
eCl@ss 5.1
23301101
eCl@ss 6.0.1
23301190
eCl@ss 7.1
23301190
eCl@ss 8.0
23301190
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090