Sliding-Door Guide Set
Technical Data
Scope of Delivery
4 slide pieces (2xright, 2xleft), POM, black
4 spacer pieces, POM, black
8 Countersunk Screws DIN 7991-M5x12, St, bright zinc-plated
8 threaded bushings, St, bright zinc-plated
Properties
| Article number | 0.0.406.66 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 58 g | 
| Force max | Fmax. = 100 N | 
| Delivery unit | 1 set | 
Description
One Sliding Door Guide Set 8 is required for each sliding door. Each slide piece is secured in position by means of two Countersunk Screws DIN 7991-M5x12. Panel elements thicker than 5 mm must be secured with Countersunk Screws DIN 7991-M5x16.
The slide pieces can be fitted from either side to suit the application.
The slide pieces function as stops or catches for the second door at the terminal position.
Variants
Sort by
| Type de connexion: Profilé / Profilé | |
| Type de connexion: Surface / Profilé | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23240190
eCl@ss 4.0
 22041415
eCl@ss 4.1
 22041415
UNSPSC 9.0
 31162703
eCl@ss 5.0
 23210192
eCl@ss 5.1
 23210192
eCl@ss 11.0
 23240190
eCl@ss 6.0.1
 23210192
UNSPSC 7.0
 31162703
eCl@ss 7.1
 23240190
Customs tariff number
 39269097


