Technical Data
Scope of Delivery
1 drive unit 8 40 left, Al, barrel-finished
1 drive unit 8 40 right, Al, barrel-finished
1 cap 8 40, PA6, ESD, black
1 positioning ring, conveyor belt 8 40, PA6, ESD, black
1 circlip DIN 472-38x1.5, St
2 Hexagon Socket Head Cap Screws DIN 6912 M8x14, St, bright zinc-plated
Properties
| Article number | 0.0.702.72 | 
|---|---|
| Torque | M = 10 Nm | 
| Line | line 8 | 
| Line | Conveyors | 
| ESD-safe | Yes | 
| Weight | m = 434 g | 
| Force max | Fmax. = 950 N | 
| Delivery unit | 1 set | 
| Status on delivery | Partially preassembled | 
Description
In the case of flat belt conveyors, the belt can also be precisely adjusted to run straight at the Return Unit Set by using Fine Adjuster Set 8 (0.0.715.05).
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 4.0
 36121405
eCl@ss 4.1
 36121405
eCl@ss 6.0.1
 36129104
eCl@ss 7.1
 36129104
eCl@ss 8.0
 36129104
eCl@ss 11.0
 36120491
UNSPSC 9.0
 31163001
UNSPSC 7.0
 31163001
eCl@ss 5.0
 36129190
eCl@ss 5.1
 36129190
Customs tariff number
 84313900




























