Castor Rail insert set
Technical Data
Scope of Delivery
Castor ball D24, St
Fixing clip, St, bright zinc-plated
Properties
| Article number | 0.0.620.93 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 45 g |
| Force max | Fmax. = 100 N |
| Delivery unit | 1 set |
| Material | St |
Description
Making changes of direction very simple. For moving containers or goods in any direction with ease.
When using Brush Insert ESD, goods and containers glide over gentle elastic fibres.
Castor Ball Insert ESD and Brush Insert ESD can be installed directly into Castor Rail 8.
Assembly Instructions
Variants
Sort by
| Tipo di trasporto: Spazzole | |
| Tipo di trasporto: Sfere |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
84833080

