Castor Adapter Plate
Technical Data
Scope of Delivery
Plate, Al, black
4 Cap Screws DIN 7984-M12x25, St, bright zinc-pl.
4 washers DIN 433-13, St, bright zinc-plated
4 button-hd. screws ISO 7380-M10x20, St, bright zinc-pl.
4 washers DIN 433-10.5, St, bright zinc-plated
Properties
| Article number | 0.0.007.76 |
|---|---|
| Line | line 12 |
| ESD-safe | No |
| Weight | m = 1.34 kg |
| Delivery unit | 1 set |
Description
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.
Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.
Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.
Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.
Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.
Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.
Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
If the floor is uneven and weight badly distributed, the load per castor should be calculated in accordance with the following formula:
It is screwed in the prepared threads by means of four M10x20 screws per plate.
The Castor Adapter Plates are secured in the core bore using the enclosed Hexagon Socket Head Cap Screws or in the profile groove using T-Slot Nuts for the relevant profile line.
Variants
Sort by
| Seria: 8 | Długość krawędzi X: 160 | Długość krawędzi Y: 120 | Typ rowka: 8 mm | |
| Seria: 12 | Długość krawędzi X: 180 | Długość krawędzi Y: 160 | Typ rowka: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162703
eCl@ss 11.0
23370292
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162703
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
76169990

