Profile 8 40x16


Selected variant
Profile 8 40x16, black (0.0.026.25)
Profile 8 40x16, black
0.0.026.25
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.026.25
Lineline 8
ESD-safeYes
Cross-sectional areaA = 4,24 cm2
Moment of Inertia, torsionalIt = 0,97 cm4
Moment of Inertia, x-axisIx = 1,05 cm4
Moment of Inertia, y-axisIy = 6,89 cm4
Weightm = 1,13 kg/m
Delivery unitcut-off max. 3000 mm
MaterialAl, anodized
Permissible groove extraction forceF = 5000 N
Colourblack
Resistance Moment, x-axisWx = 1,22 cm3
Resistance Moment, y-axisWy = 3,45 cm3

Variants

Sort by

Jednostka dostawcza:  PrzycięcieDługość:  20 ... 6000Typ konstrukcji:  standardKolor:  Aluminium k. naturalny Aluminium k. naturalny
Jednostka dostawcza:  SztukaDługość:  3000 Typ konstrukcji:  standardKolor:  Aluminium k. naturalny Aluminium k. naturalny
Jednostka dostawcza:  SztukaDługość:  6000 Typ konstrukcji:  standardKolor:  Aluminium k. naturalny Aluminium k. naturalny
Jednostka dostawcza:  PrzycięcieDługość:  20 ... 3000Typ konstrukcji:  standardKolor:  k. czarny k. czarny
Jednostka dostawcza:  SztukaDługość:  3000 Typ konstrukcji:  standardKolor:  k. czarny k. czarny
Jednostka dostawcza:  PrzycięcieDługość:  20 ... 3000Typ konstrukcji:  economyKolor:  Aluminium k. naturalny Aluminium k. naturalny
Jednostka dostawcza:  SztukaDługość:  3000 Typ konstrukcji:  economyKolor:  Aluminium k. naturalny Aluminium k. naturalny

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100