Tube


Selected variant
Tube D32 Al, natural (0.0.472.20)
Tube D32 Al, natural
0.0.472.20
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.472.20
ESD-safeNo
Moment of Inertia, torsionalIt = 2,84 cm4
Moment of Inertia, x-axisIx = 1,5 cm4
Moment of Inertia, y-axisIy = 1,5 cm4
Weightm = 0,34 kg/m
Delivery unit1 pce., length 3000 mm
MaterialAl, anodized
Colournatural
Resistance Moment, x-axisWx = 0,94 cm3
Resistance Moment, y-axisWy = 0,94 cm3

Variants

Sort by

Liefereinheit:  ZuschnittLänge:  20 ... 6000Farbe:  Aluminium natur Aluminium naturDurchmesser:  ø 50 mmMaterial:  Aluminium (natur)
Liefereinheit:  StückLänge:  6000 Farbe:  Aluminium natur Aluminium naturDurchmesser:  ø 50 mmMaterial:  Aluminium (natur)
Liefereinheit:  ZuschnittLänge:  20 ... 3000Farbe:  schwarz schwarzDurchmesser:  ø 50 mmMaterial:  Kunststoff (PVC)
Liefereinheit:  StückLänge:  3000 Farbe:  schwarz schwarzDurchmesser:  ø 50 mmMaterial:  Kunststoff (PVC)
Liefereinheit:  ZuschnittLänge:  20 ... 3000Farbe:  Aluminium natur Aluminium naturDurchmesser:  ø 32 mmMaterial:  Aluminium (natur)
Liefereinheit:  StückLänge:  3000 Farbe:  Aluminium natur Aluminium naturDurchmesser:  ø 32 mmMaterial:  Aluminium (natur)
Liefereinheit:  ZuschnittLänge:  20 ... 3000Farbe:  schwarz schwarzDurchmesser:  ø 32 mmMaterial:  Kunststoff (PVC)
Liefereinheit:  StückLänge:  3000 Farbe:  schwarz schwarzDurchmesser:  ø 32 mmMaterial:  Kunststoff (PVC)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
UNSPSC 7.0
24101709
Customs tariff number
76042100