Technical Data
Scope of Delivery
8 columns, Al, anodized, natural, with 2 m cable
2 control units with 5 m mains cable
1 synchronisation cable, 4 m
1 Table switch panel, 3 positions storable, digital height display with 2 m cable
Properties
| Article number | 0.0.718.73 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 68,102 kg |
| Ambient temperature (during operation) | -5 °C ... +40 °C |
| Supply voltage | 230V~ 50/60 Hz |
| Delivery unit | 1 set |
| Maximum travelling speed | Vmax = 25 mm/s |
| Stroke max. | Hmax = 410 mm |
| Max. load-carrying capacity | F = 8000 N |
| Torque | M = 140 Nm |
| cleanroom suitability | Yes |
Description
Height-adjustable table columns provide an ergonomic working position for users of different heights, as well as making it easy to switch between sitting and standing work.
Eight electrically synchronised columns can be used to raise and lower entire production lines that comprise up to seven benches and boast enormous load-carrying capacity.
When an odd number of table columns are used, Table-Top Support 8 520x100 (0.0.703.60) can be ordered individually.
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
84289090








