Hinge Zn


Selected variant
Hinge 6 30 Zn 6/6 (0.0.441.58)
Hinge 6 30 Zn 6/6
0.0.441.58
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hinge, die-cast zinc, black
2 anti-torsion blocks 6, die-cast zinc, black
2 Countersunk Screws DIN 7991-M5x14, St, black

Properties

Article number0.0.441.58
Lineline 6
ESD-safeNo
Weightm = 62 g
Force maxFmax. = 300 N
Delivery unit1 set

Description

Hinge 6 Zn can be used to construct swing doors with Profiles 6, Profiles 8 or any desired panel elements.
The basic unit of the Hinge used in conjunction with asymmetric anti-torsion blocks allows a whole range of combinations and mounting dimensions in Lines 6 and 8.
The anti-torsion blocks can be removed for making screw-connections to panel elements.
Hinge 6 30 Zn 6/6
Possibilities for mounting the anti-torsion block with profiles line 6.

Variants

Sort by

Řada:  6Druhá linka:  6
Řada:  6Druhá linka:  8
Řada:  8Druhá linka:  8

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 4.0
22041403
UNSPSC 9.0
31162403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
83021000