Technical Data
Scope of Delivery
1 Swing lid, ABS
1 Bracket, St
1 Container, PVC coated fabric
2 Spax button-head screws 6x25
2 Button-Head Screws ISO 7380-M6x16
2 T-Slot Nuts V 8 St M6, bright zinc-plated
Properties
| Article number | 0.0.650.66 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 2.5 kg |
| Delivery unit | 1 set |
Description
The robust fabric body of the Waste Bin can handle discarded products and reusable parts without any need for a liner. However, it is advisable to use an additional waste sack when filling the bin with general rubbish (recommended minimum size: 35 L, 69x55 cm). The fabric body can be easily removed for cleaning.
For added safety, the flexible material used in the body is designed to collapse during a collision.
Universal fastening elements mean that the Waste Bin can also be mounted on SystemMobiles, directly to a Line 8 groove or to a D30 construction.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
39249000