Technical Data
Properties
| Article number | 0.0.674.76 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 320 g | 
| Delivery unit | 1 pce. | 
| Material | Chrome vanadium steel, matt chrome-plated | 
| Width across flats | s = 8 A/F | 
Description
Variants
Sort by
| Ouverture de clé: SW3-1/4" | Modèle: Standard | |
| Ouverture de clé: SW4-1/4" | Modèle: Standard | |
| Ouverture de clé: SW5-1/4" | Modèle: Court | |
| Ouverture de clé: SW5-1/4" | Modèle: Standard | |
| Ouverture de clé: SW6-3/8" | Modèle: Standard | |
| Ouverture de clé: SW8-3/8" | Modèle: Standard | |
| Ouverture de clé: SW8-1/2" | Modèle: Standard | 
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21040409
UNSPSC 7.0
 27111704
UNSPSC 9.0
 27111704
eCl@ss 11.0
 21040410
eCl@ss 4.0
 21040401
eCl@ss 4.1
 21040401
eCl@ss 5.0
 21040401
eCl@ss 5.1
 21040401
eCl@ss 6.0.1
 21040401
eCl@ss 7.1
 21040409
Customs tariff number
 82079099






