Angle Brackets Al and St
Selected variant

Angle Bracket 6 120x120-30 Al M6, white aluminium, similar to RAL 9006
0.0.713.34
0.0.713.34
Technical Data
Properties
| Article number | 0.0.713.34 |
|---|---|
| Line | line 6 |
| ESD-safe | No |
| Weight | m = 185 g |
| Delivery unit | 1 pce. |
| Material | Die-cast Al |
| Colour | white aluminium, similar to RAL 9006 |
Description
The angle bracket can be retrofitted using Fastening Set for Angle Bracket 6 120x120 M6 (0.0.713.75). Two fastening sets are required.
The load-carrying capacity is to be checked based on both conditions.
Variants
Sort by
| Série: 6 | Dimension extérieure: 120x120 | Matériau: Aluminium coulé (GD-Al) | largeur: 30 mm | Type de rainure: 6 mm | |
| Série: 8 | Dimension extérieure: 160x160 | Matériau: Aluminium coulé (GD-Al) | largeur: 80mm | Type de rainure: 8 mm | |
| Série: 8 | Dimension extérieure: 160x160 | Matériau: Fonte (GGG) | largeur: 80mm | Type de rainure: 8 mm | |
| Série: 8 | Dimension extérieure: 160x160 | Matériau: Aluminium coulé (GD-Al) | largeur: 40mm | Type de rainure: 8 mm | |
| Série: 8 | Dimension extérieure: 160x160 | Matériau: Fonte (GGG) | largeur: 80mm | Type de rainure: 8 mm | |
| Série: 10 | Dimension extérieure: 200x200 | Matériau: Aluminium coulé (GD-Al) | largeur: 50 mm | Type de rainure: 10 mm | |
| Série: 12 | Dimension extérieure: 240x240 | Matériau: Aluminium coulé (GD-Al) | largeur: 120 mm | Type de rainure: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
76169910
Angle Brackets Al and St
Selected variant

Angle Bracket 6 120x120-30 Al M6, white aluminium, similar to RAL 9006
0.0.713.34
0.0.713.34






