Technical Data
Scope of Delivery
Hinge, die-cast zinc, white aluminium
2 Caps, PA-GF, grey
2 positioning guides, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
2 Countersunk Screws DIN 7991-M8x22, St, bright zinc-plated
Properties
| Article number | 0.0.603.59 | 
|---|---|
| Line | line X | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 212 g | 
| Force max | Fmax. = 500 N | 
| Delivery unit | 1 set | 
Description
Fmax. = 500 N
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23250304
eCl@ss 11.0
 23250304
eCl@ss 4.0
 22041403
eCl@ss 4.1
 22041403
eCl@ss 5.0
 23250304
eCl@ss 5.1
 23250304
eCl@ss 6.0.1
 23250304
eCl@ss 7.1
 23250304
UNSPSC 9.0
 31162403
UNSPSC 7.0
 31162403
Customs tariff number
 83021000