Closed panels


Selected variant
Acrylic Glass 8mm GS, clear (0.0.457.07)
Acrylic Glass 8mm GS, clear
0.0.457.07
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Thickness tolerance ± 10%

Properties

Article number0.0.457.07
Propertyclear
ESD-safeNo
Weight, spec. Surfacem = 9.52 kg/m2
Delivery unit1 pce. panel dimensions. approx. 3050x2030 mm
MaterialPMMA

Description

Acrylic Glass is a rigid, transparent material that is naturally colourless and exceptionally clear. Consequently, it is suitable for all types of light/colour permeability or dispersion.
Its resistance to numerous aggressive chemical agents makes it the reference plastic for resistance to light and weathering. Acrylic Glass panels can be machined using industrial, manual or artistic processes.
item Acrylic Glass panels are made using the casting method to ensure a particularly high-quality appearance. Polishing produces very high-gloss finishes.
Acrylic Glass XT in extruded quality has slightly lower mechanical and thermal load-carrying capacities than cast panels and slightly poorer visual properties. In many applications, it can be an economical alternative to cast quality panels.
When using Acrylic Glass panels with other materials (aluminium, steel), the different thermal expansions should be taken into account. In principle, the various values relate to measurements conducted on colourless, transparent test samples.
Acrylic Glass demonstrates good resistance to water, alkalis and aqueous solutions containing inorganic salts. Certain dilute acids such as prussic acid and hydrogen fluoride corrode Acrylic Glass, as do concentrated sulphuric, nitric and chromic acids.

Variants

Sort by

Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2410Šířka:  50 ... 1190Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2440 Šířka:  1220 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 7030 (kamenná šedá) RAL 7030 (kamenná šedá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 7030 (kamenná šedá) RAL 7030 (kamenná šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 5014 (holubí modrá) RAL 5014 (holubí modrá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 5014 (holubí modrá) RAL 5014 (holubí modrá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 3000 (ohnivě červená) RAL 3000 (ohnivě červená)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 3000 (ohnivě červená) RAL 3000 (ohnivě červená)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  Antracit Antracit
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  Antracit Antracit
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 2040Materiál:  Pevný plastBarva:  RAL 9003 (signální bílá) RAL 9003 (signální bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  2070 Materiál:  Pevný plastBarva:  RAL 9003 (signální bílá) RAL 9003 (signální bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2410Šířka:  50 ... 1190Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2440 Šířka:  1220 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2410Šířka:  50 ... 1190Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2440 Šířka:  1220 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 7030 (kamenná šedá) RAL 7030 (kamenná šedá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 7030 (kamenná šedá) RAL 7030 (kamenná šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 5014 (holubí modrá) RAL 5014 (holubí modrá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 5014 (holubí modrá) RAL 5014 (holubí modrá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9017 (dopravní bílá) RAL 9017 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  RAL 9016 (dopravní bílá) RAL 9016 (dopravní bílá)
Dodací jednotka:  PřířezDélka:  50 ... 2770Šířka:  50 ... 1820Materiál:  Pevný plastBarva:  Antracit Antracit
Dodací jednotka:  KusDélka:  2800 Šířka:  1850 Materiál:  Pevný plastBarva:  Antracit Antracit
Dodací jednotka:  PřířezDélka:  50 ... 2410Šířka:  50 ... 1190Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  KusDélka:  2440 Šířka:  1220 Materiál:  Pevný plastBarva:  RAL 7035 (světle šedá) RAL 7035 (světle šedá)
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo XTBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo XTBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo XTBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2000Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2030 Materiál:  Akrylátové sklo GSBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PET-GBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 2970Šířka:  50 ... 1970Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3000 Šířka:  2000 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  průhledný průhledný
Dodací jednotka:  PřířezDélka:  50 ... 3020Šířka:  50 ... 2020Materiál:  PolykarbonátBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolykarbonátBarva:  kouřově zbarvené kouřově zbarvené
Dodací jednotka:  PřířezDélka:  50 ... 1970Šířka:  50 ... 970Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  KusDélka:  2000 Šířka:  1000 Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  PřířezDélka:  50 ... 1983Šířka:  50 ... 973Materiál:  PolyetylénBarva:  RAL 9004 (signální černá) RAL 9004 (signální černá)
Dodací jednotka:  KusDélka:  2013 Šířka:  1003 Materiál:  PolyetylénBarva:  RAL 9004 (signální černá) RAL 9004 (signální černá)
Dodací jednotka:  PřířezDélka:  50 ... 1983Šířka:  50 ... 973Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  KusDélka:  2013 Šířka:  1003 Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  PřířezDélka:  50 ... 1983Šířka:  50 ... 973Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  KusDélka:  2013 Šířka:  1003 Materiál:  PolyetylénBarva:  RAL 9005 (uhlově černá) RAL 9005 (uhlově černá)
Dodací jednotka:  PřířezDélka:  50 ... 2920Šířka:  50 ... 1470Materiál:  Kompozit Al-PEBarva:  Hliník, přírodní Hliník, přírodní
Dodací jednotka:  KusDélka:  3000 Šířka:  1500 Materiál:  Kompozit Al-PEBarva:  Hliník, přírodní Hliník, přírodní
Dodací jednotka:  PřířezDélka:  50 ... 2970Šířka:  50 ... 1470Materiál:  AlMg1Barva:  Bez ošetření Bez ošetření
Dodací jednotka:  KusDélka:  3000 Šířka:  1500 Materiál:  AlMg1Barva:  Bez ošetření Bez ošetření
Dodací jednotka:  PřířezDélka:  50 ... 2970Šířka:  50 ... 1470Materiál:  AlMg1Barva:  Hliník, přírodní Hliník, přírodní
Dodací jednotka:  KusDélka:  3000 Šířka:  1500 Materiál:  AlMg1Barva:  Hliník, přírodní Hliník, přírodní
Dodací jednotka:  PřířezDélka:  50 ... 3010Šířka:  50 ... 2010Materiál:  PolypropylenBarva:  Šedá Šedá
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolypropylenBarva:  Šedá Šedá
Dodací jednotka:  PřířezDélka:  50 ... 3010Šířka:  50 ... 2010Materiál:  PolypropylenBarva:  Šedá Šedá
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolypropylenBarva:  Šedá Šedá
Dodací jednotka:  PřířezDélka:  50 ... 3010Šířka:  50 ... 2010Materiál:  PolypropylenBarva:  Bílá Bílá
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolypropylenBarva:  Bílá Bílá
Dodací jednotka:  PřířezDélka:  50 ... 3010Šířka:  50 ... 2010Materiál:  PolypropylenBarva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)
Dodací jednotka:  KusDélka:  3050 Šířka:  2050 Materiál:  PolypropylenBarva:  RAL 7042 (dopravní šedá) RAL 7042 (dopravní šedá)
Dodací jednotka:  PřířezDélka:  50 ... 2260Šířka:  50 ... 1560Materiál:  PolypropylenBarva:  RAL 7046 (Telegray) RAL 7046 (Telegray)
Dodací jednotka:  KusDélka:  2300 Šířka:  1600 Materiál:  PolypropylenBarva:  RAL 7046 (Telegray) RAL 7046 (Telegray)
Dodací jednotka:  PřířezDélka:  50 ... 2260Šířka:  50 ... 1560Materiál:  PolypropylenBarva:  Černá Černá
Dodací jednotka:  KusDélka:  2300 Šířka:  1600 Materiál:  PolypropylenBarva:  Černá Černá
Dodací jednotka:  PřířezDélka:  50 ... 2260Šířka:  50 ... 1560Materiál:  PolypropylenBarva:  RAL 7046 (Telegray) RAL 7046 (Telegray)
Dodací jednotka:  KusDélka:  2300 Šířka:  1600 Materiál:  PolypropylenBarva:  RAL 7046 (Telegray) RAL 7046 (Telegray)
Dodací jednotka:  PřířezDélka:  50 ... 2260Šířka:  50 ... 1560Materiál:  PolypropylenBarva:  Černá Černá
Dodací jednotka:  KusDélka:  2300 Šířka:  1600 Materiál:  PolypropylenBarva:  Černá Černá

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 5.0
35040401
eCl@ss 4.0
35030401
eCl@ss 5.1
35040401
UNSPSC 9.0
30102215
eCl@ss 6.0.1
35040401
eCl@ss 4.1
35030401
eCl@ss 11.0
23360402
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39206100