Cap - LPS


Selected variant
Cap 6 D30 ESD, black similar to RAL 9005 (0.0.637.03)
Cap 6 D30 ESD, black similar to RAL 9005
0.0.637.03
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.637.03
LineLine D30
ESD-safeYes
Weightm = 2.1 g
Delivery unit1 pce.
MaterialPA-ESD
Colourblack similar to RAL 9005

Description

Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.

Variants

Sort by

Druhá linka:  NeMateriál:  Plast (PA-GF)Průměr:  ø30 mmDesign:  NormaBarva:  Šedá Šedá
Druhá linka:  NeMateriál:  Plast (PA-ESD)Průměr:  ø30 mmDesign:  NormaBarva:  Černá Černá
Druhá linka:  NeMateriál:  Plast (PA-GF)Průměr:  ø30 mmDesign:  RobustníBarva:  Šedá Šedá
Druhá linka:  NeMateriál:  Plast (PA-ESD)Průměr:  ø30 mmDesign:  RobustníBarva:  Černá Černá
Druhá linka:  NeMateriál:  Plast (PA-GB)Průměr:  ø30 mmDesign:  NormaBarva:  Černá Černá
Druhá linka:  6Materiál:  Plast (PA-GF)Průměr:  ø30 mmDesign:  NormaBarva:  Šedá Šedá
Druhá linka:  6Materiál:  Plast (PA-ESD)Průměr:  ø30 mmDesign:  NormaBarva:  Černá Černá
Druhá linka:  8Materiál:  Plast (PA-GF)Průměr:  ø30 mmDesign:  NormaBarva:  Šedá Šedá
Druhá linka:  D40/D30Materiál:  Plast (PA-GF)Průměr:  ø40 mmDesign:  NormaBarva:  Šedá Šedá
Druhá linka:  D40/D30Materiál:  Plast (PA-GF)Průměr:  ø40 mmDesign:  NormaBarva:  Černá Černá

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39269097