Profile 6 30x30
Technical Data
Properties
| Article number | 0.0.451.03 |
|---|---|
| Line | line 6 |
| ESD-safe | Yes |
| Cross-sectional area | A = 4.67 cm2 |
| Moment of Inertia, torsional | It = 0.41 cm4 |
| Moment of Inertia, x-axis | Ix = 4.15 cm4 |
| Moment of Inertia, y-axis | Iy = 4.15 cm4 |
| Weight | m = 1.26 kg/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 1750 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 2.77 cm3 |
| Resistance Moment, y-axis | Wy = 2.77 cm3 |
Description
This robust aluminium profile in the standard design variant from item features four open Line 6 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Estándar | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Estándar | Ranuras: | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Diseño: Light | Ranuras: | |
| Unidad de suministro: Pieza | Largo: 6000 | Diseño: Light | Ranuras: |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100