Conduit Profile U 30x15


Selected variant
Conduit Profile U 30x15 E, natural (0.0.451.21)
Conduit Profile U 30x15 E, natural
0.0.451.21
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.451.21
ESD-safeYes
Cross-sectional areaA = 0.72 cm2
Weightm = 0.19 kg/m
Delivery unit1 pce., length 3000 mm
MaterialAl, anodized
Colournatural

Description

Simple aluminium conduits for installation of cables and hoses. The conduits are made from U-section Conduit Profiles and a matching Lid Profile.
They are available in the modular dimensions of Profiles 6 and 8.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.

Variants

Sort by

Unità di consegna:  TaglioLunghezza:  20 ... 3000
Unità di consegna:  PezzoLunghezza:  3000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042990