Profile 6 60x30


Selected variant
Profile 6 60x30 2N light, natural (0.0.451.10)
Profile 6 60x30 2N light, natural
0.0.451.10
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.451.10
Lineline 6
ESD-safeYes
Cross-sectional areaA = 6.24 cm2
Moment of Inertia, torsionalIt = 5.23 cm4
Moment of Inertia, x-axisIx = 5.77 cm4
Moment of Inertia, y-axisIy = 21.47 cm4
Weightm = 1.68 kg/m
Delivery unit1 pce., length 6000 mm
MaterialAl, anodized
Permissible groove extraction forceF = 500 N
Colournatural
Resistance Moment, x-axisWx = 3.78 cm3
Resistance Moment, y-axisWy = 7.16 cm3

Description

Profile 6 60x30 2N light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 6.
This weight-reduced aluminium profile in the light design variant from item features two closed Line 6 profile grooves on one wide side and four open grooves. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
The profiles in Line 6 are available in standard and light design variants. Due to additional cavities, a Profile 6 60x30 light weighs around 28 percent less than a Profile 6 60x30 in the same length.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.

Variants

Sort by

Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  Otevřít OtevřítUzavřená strana:  -
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  Otevřít OtevřítUzavřená strana:  -
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  NormaDrážky:  Otevřít OtevřítUzavřená strana:  -
Dodací jednotka:  KusDélka:  6000 Design:  NormaDrážky:  Otevřít OtevřítUzavřená strana:  -
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  1 strana uzavřená 1 strana uzavřenáUzavřená strana:  Dlouhý
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  1 strana uzavřená 1 strana uzavřenáUzavřená strana:  Dlouhý
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Uzavřená strana:  Krátký
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Uzavřená strana:  Krátký
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Uzavřená strana:  -
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (90°) 2 uzavřené strany (90°)Uzavřená strana:  -
Dodací jednotka:  PřířezDélka:  20 ... 6000Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Uzavřená strana:  Dlouhý
Dodací jednotka:  KusDélka:  6000 Design:  LightDrážky:  2 uzavřené strany (180°) 2 uzavřené strany (180°)Uzavřená strana:  Dlouhý

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100