Profile 8 3x40-120°
Technical Data
Properties
| Article number | 0.0.480.58 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 6.59 cm2 |
| Moment of Inertia, torsional | It = 3.42 cm4 |
| Moment of Inertia, x-axis | Ix = 10.65 cm4 |
| Moment of Inertia, y-axis | Iy = 10.71 cm4 |
| Weight | m = 1.73 kg/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 1750 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 3.98 cm3 |
| Resistance Moment, y-axis | Wy = 5.33 cm3 |
Description
Profile 8 3x40-120° is particularly suitable as a stand profile for constructing partition systems running at angles of 120°.
This profile also offers interesting possibilities for designing machine housings.
Variants
Sort by
| Unité de livraison: découpe | Longueur: 20 ... 6000 | |
| Unité de livraison: pièce | Longueur: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100