Return Pulley


Selected variant
Return Pulley, Flat Belt Conveyor 8 40-240 (0.0.705.20)
Return Pulley, Flat Belt Conveyor 8 40-240
0.0.705.20
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 return pulley, St
2 deep groove ball bearings DIN 62203

Properties

Article number0.0.705.20
LineConveyors
ESD-safeYes
Weightm = 2.62 kg
Delivery unit1 pce.
Status on deliveryPreassembled

Description

Return Pulley, Flat Belt Conveyor 8 40 keeps the belt running evenly at the return end. Single-row deep groove ball bearings that have been pressed into place combine with Return Unit Set 8 40 (0.0.702.96) to give the return end a streamlined design.
Return pulleys are fastened in place on the belt conveyor using Return Unit Set 8 40.
The recommended conveyor belt width is 230 mm.

Variants

Sort by

Type de convoyage:  Convoyeur à courroieLargeur totale:  40 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  80 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  120 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  160 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  200 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  240 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  320 mm
Type de convoyage:  Convoyeur à courroieLargeur totale:  400 mm
Type de convoyage:  Convoyeur à courroie crantéeLargeur totale:  40 mm
Type de convoyage:  Convoyeur à courroie crantéeLargeur totale:  80 mm

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23170209
eCl@ss 5.1
23170209
eCl@ss 6.0.1
23170209
eCl@ss 7.1
23170209
eCl@ss 8.0
23170209
eCl@ss 11.0
23170209
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900