item logo divider Atmata
  1. SHOP /
  2. Profile technology /
  3. Hinges
Hinges
Hinges

Hinges

Robust hinges, hinge leaves and rebates are available for constructing custom doors and hatches. Thanks to a range of different door fittings, doors can be built with frames and integrated panels or as solid panels. Swing doors, sliding doors and lifting doors can be made using roller elements and slides that run along a profile groove.

21 results
Hinge St
Hinge St
2 Variants
Hinge PA
Hinge PA
14 Variants
Double hinge PA
Double hinge PA
3 Variants
Fastening Set for Hinge PA
Fastening Set for Hinge PA
2 Variants
Hinge Zn
Hinge Zn
3 Variants
Hinge X 8 Zn
Hinge X 8 Zn
0.0.603.59
Hinge Zn long hole
Hinge Zn long hole
2 Variants
Hinge D30
Hinge D30
2 Variants
Hinge 8 N/NO Al PP4 light
Hinge 8 N/NO Al PP4 light
0.0.695.10
Hinge Al
Hinge Al
12 Variants
Hinge 8 Al for Clamp Profile 8 32x18
Hinge 8 Al for Clamp Profile 8 32x18
0.0.665.14
Hinge X 8 Al FP4
Hinge X 8 Al FP4
0.0.695.09
Hinge Al 0-270°
Hinge Al 0-270°
2 Variants
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92
Logo.png
Hinge Strip
Clinch Nut M6x3.6
Clinch Nut M6x3.6
0.0.719.08
Hinge Leaf Profile
Hinge Leaf Profile
10 Variants
Hinge Al light, Pin Set D6
Hinge Al light, Pin Set D6
0.0.621.16
Hinge Leaf 8
Hinge Leaf 8
3 Variants
Hinge Pin D8
Hinge Pin D8
3 Variants
Door Profile Hinge 8
Door Profile Hinge 8
0.0.706.68
© item Industrietechnik GmbH 2026