Telescope Profile 8
Technical Data
Properties
| Article number | 0.0.452.22 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Cross-sectional area | A = 5.92 cm2 |
| Moment of Inertia, torsional | It = 14.76 cm4 |
| Moment of Inertia, x-axis | Ix = 10.52 cm4 |
| Moment of Inertia, y-axis | Iy = 11.46 cm4 |
| Weight | m = 1.59 kg/m |
| Delivery unit | 1 pce., length 3000 mm |
| Material | Al, anodized |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 5.26 cm3 |
| Resistance Moment, y-axis | Wy = 5.73 cm3 |
Description
A profile 6 30x30 must be used for the inner profile. The outer profile can be connected directly to a profile groove via its end face or using fastening elements (Hinges, heavy duty, etc.).
Line 6 components are suitable for connecting the inside profile.
The inner profile, which is guided by a sliding bearing in the telescope, is secured with the Telescope Securing Set.
Max. load in telescope direction: 500 N
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | Dimensione Y: 40 mm | |
| Unità di consegna: Pezzo | Lunghezza: 3000 | Dimensione Y: 40 mm | |
| Unità di consegna: Taglio | Lunghezza: 20 ... 6000 | Dimensione Y: 80 mm | |
| Unità di consegna: Pezzo | Lunghezza: 6000 | Dimensione Y: 80 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
UNSPSC 9.0
56111902
eCl@ss 11.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 7.0
56111902
eCl@ss 7.1
23240190
Customs tariff number
76042100