Tri-lobe hand knob Pi
Technical Data
Scope of Delivery
Hand Knob, PA-GF, black with screw, St, bright zinc-plated
Cap, PA-GF, red
Cap, PA-GF, dark grey
Properties
| Article number | 0.0.680.31 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 27 g | 
| Delivery unit | 1 set | 
| Colour | black | 
Description
As with all the grips in the item operating elements Pi range, the Tri-Lobe Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
Variants
Sort by
| Design: Screw | Colour:  Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Screw | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Nut | Colour:  Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Nut | Colour:  Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
| Design: Nut | Colour:  Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Nut | Colour:  Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
| Design: Nut | Colour:  Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
| Design: Nut | Colour:  Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23110601
eCl@ss 4.0
 23110601
eCl@ss 4.1
 23110601
eCl@ss 5.0
 23110601
eCl@ss 5.1
 23110601
UNSPSC 7.0
 31161516
UNSPSC 9.0
 31161516
eCl@ss 6.0.1
 23110601
eCl@ss 7.1
 23110601
eCl@ss 11.0
 23110601
Customs tariff number
 83024900