L-Based Foot
* Mandatory information
Technical Data
Scope of Delivery
Housing, die-cast aluminium, white aluminium
Cap, PA-GF, grey
T-Slot Nut V 8 St M8, bright zinc-plated
Button-Head Screw ISO 7380-M8x80, St, bright zinc-plated
Button-Head Screw ISO 7380-M8x16, St, bright zinc-plated
Square nut, St, bright zinc-plated
Washer DIN 433-8.4, St, bright zinc-plated
Properties
| Article number | 0.0.600.13 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 342 g |
| Force max | Fmax. = 6,000 N |
| Delivery unit | 1 set |
Description
They are fastened to the profile using a fastening screw and T-Slot Nut. Floor-Fastening Sets up to an M10 thread size can be used for connection to the wall or floor (see Section 2.3 of the MB Building Kit System Comprehensive Catalogue – Accessories for Floor Elements).
Assembly Instructions
Variants
Sort by
| Série: 8 | Couleur: alu blanc | Filetage: M8 | Longueur du filetage: 80 | Réglage de la hauteur: ✓ | |
| Série: 8 | Couleur: alu blanc | Filetage: M8 | Longueur du filetage: 0 | Réglage de la hauteur: X | |
| Série: X | Couleur: alu blanc | Filetage: M8 | Longueur du filetage: 0 | Réglage de la hauteur: ✓ | |
| Série: 6 | Couleur: noir | Filetage: M6 | Longueur du filetage: 60 | Réglage de la hauteur: ✓ | |
| Série: 6 | Couleur: noir | Filetage: M6 | Longueur du filetage: 0 | Réglage de la hauteur: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
79070000
L-Based Foot
* Mandatory information


alu blanc

noir