Bowden cable
* Mandatory information
Technical Data
Properties
| Article number | 0.0.682.53 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 11.6 g/m |
| Delivery unit | cut-off max. 20 m |
| Material | St |
Description
Accessories such as Cable Barrel Clamp D7/D2-7 M4 and Thimble D7/D2 are available for transmitting movement. The end of the loop is fastened to the Bowden Cable using Ferrule D2-7. Ferrule Crimper D2 is used to securely press everything together.
Variants
Sort by
| Dodací jednotka: Přířez | Délka: 100 ... 20000 | |
| Dodací jednotka: Role | Délka: 20000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170601
eCl@ss 8.0
23179106
UNSPSC 7.0
31151505
UNSPSC 9.0
31151505
eCl@ss 5.1
23179106
eCl@ss 6.0.1
23179106
eCl@ss 7.1
23179106
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
Customs tariff number
83079000
Bowden cable
* Mandatory information









