Technical Data
Scope of Delivery
Flange, PA-GF, black
Cap, PA, black
Castor 8, PA-GF, black
Countersunk Screw DIN 7991-M6x30, St, bright zinc-plated
2 hexagon screws DIN 933-M5x16, St, bright zinc-plated
2 washers, St, bright zinc-plated
Properties
| Article number | 0.0.458.85 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 66 g | 
| Force max | Fmax. = 75 N | 
| Delivery unit | 1 set | 
Description
The Castor Unit can be secured to Profiles 5, 6 and 8 as well as directly to any chosen surfaces.
Castor 8 is asymmetrical. This means that the offset between the profiles can be altered (0 or 2 mm) depending on how it is installed.
F = max. 75 N
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23051590
UNSPSC 9.0
 31162704
eCl@ss 4.0
 23050310
eCl@ss 4.1
 23050310
eCl@ss 5.0
 23051501
eCl@ss 5.1
 23051501
eCl@ss 11.0
 23051590
UNSPSC 7.0
 31162704
eCl@ss 6.0.1
 23051501
eCl@ss 7.1
 23051590
Customs tariff number
 83022000