Double Flat Belt Conveyor 8 40 D
* Mandatory information
 Technical Data
Properties
| Total width of conveyor | BG = 172–2400 mm | 
|---|---|
| Axle spacing on | LA = 500–6000 mm | 
| Drive arrangement | Output side left/right | 
| Drive position | 0°; 90°; 180°; 270° | 
| Line | line 8 | 
| Line | Conveyors | 
| Width of conveyor | BF = 40, 80 mm | 
| Delivery unit | 1 pce. | 
| Status on delivery | Preassembled | 
| Max. total load (non-accumulating) | 55 kg | 
| Max. total load (accumulating) | 17 kg | 
| Max. line load | 25 kg/m | 
| Nominal voltage | Un = 230/400 V | 
| Belt speed | V TB = 2.5–28.9 m/min | 
| Conveyor belt width | BT = BF-5 mm | 
Description
The stable load-bearing frame with four freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines. The gap between the two belts provides space for installing sensors and actuators below the conveyed loads.
Depending on the type of belt used, Double Flat Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed for continuous conveying on an incline of up to 20°.
Double Flat Belt Conveyor 8 40 D
* Mandatory information