Guard-rail Angle Fastener
Technical Data
Scope of Delivery
Joint element D40, die-cast Al, white aluminium similar to RAL 9006
Joint element D30-R20, die-cast Al, white aluminium similar to RAL 9006
Joint element spacer, St, white aluminium similar to RAL 9006
T-Slot Nut V 8 St M6, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x10, St, bright zinc-plated
Countersunk Screw DIN 7991-M6x18, St, bright zinc-plated
Special Countersunk Screw DIN 7991-M8x20, St, bright zinc-plated
Properties
| Article number | 0.0.620.24 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 110 g | 
| Delivery unit | 1 set | 
Description
Variants
Sort by
| Průměr konektoru: 40 mm | |
| Průměr konektoru: 30 mm | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 11.0
 23360290
UNSPSC 9.0
 31162502
eCl@ss 6.0.1
 23250311
UNSPSC 7.0
 31162502
eCl@ss 5.0
 23250311
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
eCl@ss 4.0
 22041424
eCl@ss 7.1
 23360290
Customs tariff number
 83024900

