Timing Belt Conveyor 8 40 D
* Mandatory information
 Technical Data
Properties
| Axle spacing on | LA = 500–6000 mm | 
|---|---|
| Drive arrangement | Output side left/right | 
| Drive position | 0°; 90°; 180°; 270° | 
| Line | line 8 | 
| Line | Conveyors | 
| Total width of conveyor | BG = 40, 80 mm | 
| Delivery unit | 1 pce. | 
| Status on delivery | Preassembled | 
| Max. total load (non-accumulating) | 100 kg | 
| Max. total load (accumulating) | 50 kg | 
| Max. line load | 25 kg/m | 
| Nominal voltage | Un = 230/400 V | 
| Belt speed | V TB = 2.8–31.4 m/min | 
| Conveyor belt width | BT = BG-8 mm | 
Description
Low-friction side guides help the Timing Belt cope with lateral forces and improve occupational health and safety. Depending on the type of belt used, Timing Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed for continuous conveying on an incline of up to 20°.
The stable load-bearing frame with two freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines.
Timing Belt Conveyor 8 40 D
* Mandatory information