Base Cart MiR, Shaft Set D20 M8

0.0.726.64


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 shafts D20 M8, stainless
4 Hexagon Socket Head Cap Screws DIN 912 M8x25, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M8x65, St, bright zinc-plated
8 washers ISO 7092-8-200 HV, St, bright zinc-plated

Properties

Article number0.0.726.64
Lineline 8
ESD-safeYes
Weightm = 2.18 kg
Delivery unit1 set

Description

Base Cart MiR, Shaft Set D20 M8 includes four shafts that act as robust spacers, and the appropriate fixings. They meet the design specifications for Base Carts that are compatible with the MiR250 Shelf Carrier mobile robot.
When combined with Castors D100 swivel, heavy-duty and a Profile 8 40x40, the Shaft Set creates the required spacing between the working platform and the ground. This ensures that an autonomous mobile robot (AMR) from MiR can dock underneath the Base Cart.

Assembly Instructions

Downloads

CAD Data

"Base Cart MiR, Shaft Set D20 M8" is a product-set and contains the same article 4 times. The representation in the CAD data therefore differs from the actual BOM content.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
84831095